Schneider-Electric
 
GV2PC02 picture- scope
GV2PC02
Enclosure,TeSys Deca frame 2,for TeSys GV2P/L,red handle,IP65
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Enclosure
Device short name GV2PC
Accessory / separate part category Mounting accessory
Product compatibility GV2L
GV2P
Enclosure type Surface mounting
Complementary
Material Polycarbonate
Handle colour Red
Height 166 mm
Width 88 mm
Depth 163 mm
Net weight 0.3 kg
Environment
IP degree of protection IP65
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 16.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 690.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 16
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 24.04 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107