Schneider-Electric
 
GV3APK01 picture- scope
GV3APK01
Extended rotary handle kit,TeSys Deca frame 3,IP54,black handle,without trip indication,for GV3L/GV3P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV3AP
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Handle colour Black
Handle front plate colour Grey
Complementary
Product compatibility GV3L
GV3P
Rotary handle padlocking Padlock in ON position
Padlock in OFF position
Rotary handle mounting style Extended
Locking options description 1 to 3 padlocks
Net weight 0.3 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 362.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.81 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2057c252-f956-4ac1-a3d9-75119bc8a000
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 30
Contractual warranty
Warranty 18 months