Schneider-Electric
 
GV3G364 picture- scope
GV3G364
Linergy FT, Comb busbar for parallelling 3 contactors
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name GV3G
Product or component type Comb busbar
Accessory / separate part category Connection accessory
Poles description 3P
Range compatibility TeSys Deca
TeSys K
TeSys U
TeSys GV3
Product compatibility LC1D40A...D65A
GV3L
GV3P
Number of tap-offs 3
[Ith] conventional free air thermal current 115 A
Connection pitch 64 mm
Complementary
Mounting location On terminal
[Ui] rated insulation voltage 690 V
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 265.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 17
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.701 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 30
Contractual warranty
Warranty 18 months