Schneider-Electric
 
GV3L326 picture- scope
GV3L326
Motor circuit breaker,TeSys Deca frame 3,3P,32A,magnetic,rotary handle,lugs or bars terminals
Schneider Electric
Characteristics
Main
Range TeSys Deca
Product name TeSys GV3
Product or component type Motor circuit breaker
Device short name GV3L
Device application Motor protection
Trip unit technology Magnetic
Complementary
Poles description 3P
Network type AC
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Network frequency 50/60 Hz
Motor power kW 15 kW at 400/415 V AC 50/60 Hz
18.5 kW at 500 V AC 50/60 Hz
22 kW at 690 V AC 50/60 Hz
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz
100 kA Icu at 400/415 V AC 50/60 Hz
50 kA Icu at 440 V AC 50/60 Hz
12 kA Icu at 500 V AC 50/60 Hz
6 kA Icu at 690 V AC 50/60 Hz
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz
100 % at 400/415 V AC 50/60 Hz
100 % at 440 V AC 50/60 Hz
50 % at 500 V AC 50/60 Hz
50 % at 690 V AC 50/60 Hz
Control type Rotary handle
[In] rated current 32 A
Magnetic tripping current 448 A
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-1
Power dissipation per pole 8 W
Mechanical durability 50000 cycles
Electrical durability 50000 cycles for AC-3 at 415 V In
Tightening torque 6 N.m - on lugs-ring terminals
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
Mounting position Horizontal
Vertical
Width 55 mm
Height 132 mm
Depth 136 mm
Net weight 0.96 kg
Colour Dark grey
Connection pitch 17.5 mm without spreaders
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC/EN 60335-1:Clause 30.2
IEC/EN 60335-2-40:Annex JJ
Product certifications CCC
UL
CSA
EAC
LROS (Lloyds register of shipping)
BV
ABS
DNV-GL
UKCA
IP degree of protection IP20 conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Ambient air temperature for operation -20…60 °C
Mechanical robustness Shocks: 15 Gn for 11 ms contactor open
Shocks: 30 Gn for 11 ms contactor closed
Vibrations: 4 Gn, 5...300 Hz
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 5.5 cm
Package 1 Length 13.6 cm
Package 1 Weight 898 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2057c252-f956-4ac1-a3d9-75119bc8a000
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 30
Contractual warranty
Warranty 18 months