Schneider-Electric
 
GV4AU137 picture- scope
GV4AU137
Undervoltage release, TeSys GV4, MN coil, 110 to 130VAC 50/60Hz, 125VDC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name MN
Product or component type Voltage release
Device application Control
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
Voltage release type Undervoltage release
[Uc] control circuit voltage 110...130 V AC 50/60 Hz
125 V DC
Complementary
[Ui] rated insulation voltage 130 V conforming to IEC 60947-1
Threshold tripping voltage < 0.35 Un failsafe opening
0.35...0.7 Un possible opening
0.85...1.1 Un enabled closing
Mounting mode Internal mounting
Maximum inrush power in VA 7 VA
Maximum inrush power in W 2 W
Maximum hold-in power consumption in VA 7 VA
Maximum hold-in power consumption in W 2 W
Mechanical durability 20000 cycles
Operating time < 50 ms
Connections - terminals Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
Wire stripping length 8 mm
Environment
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 6.200 cm
Package 1 Length 8.500 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.800 cm
Package 2 Width 13.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 684.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 17.600 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No