Schneider-Electric
 
GV4LUG picture- scope
GV4LUG
Lug connector, TeSys GV4, 3P, 2 to 115A, screw terminal
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Lug connector
Device short name connectors
Accessory / separate part type Connection accessories
Poles description 3P
Complementary
[In] rated current 2…115 A
Connections - terminals Screw terminal1 cable(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 1b259a2c-3a3c-401a-acdd-f0837efd4018
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No