Schneider-Electric
 
GV4P115S picture- scope
GV4P115S
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic, Everlink terminals
Schneider Electric
Characteristics
Main
Range of product TeSys GV4
Range TeSys Deca
Device short name GV4P
Product name TeSys GV4
Product or component type Motor circuit breaker
Device application Motor protection
Trip unit technology Electronic
Thermal-magnetic
Complementary
Poles description 3P
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Operating position Any position
Motor power kW 37 kW at 400...415 V AC 50/60 Hz
45 kW at 400...415 V AC 50/60 Hz
55 kW at 400...415 V AC 50/60 Hz
45 kW at 500 V AC 50/60 Hz
55 kW at 500 V AC 50/60 Hz
75 kW at 500 V AC 50/60 Hz
75 kW at 660...690 V AC 50/60 Hz
90 kW at 660...690 V AC 50/60 Hz
110 kW at 660...690 V AC 50/60 Hz
Breaking capacity 120 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
18 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
100 kA at 240 V AC 50/60 Hz conforming to UL 60947
65 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
10 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
Control type Rotary handle
[In] rated current 115 A
Magnetic tripping current 1955 A
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Ith] conventional free air thermal current 115 A conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Power dissipation per pole 4.6 W
Mechanical durability 40000 cycles
Electrical durability 10000 cycles for AC-3 at 440 V In/2
5000 cycles for AC-3 at 440 V In
Maximum operating rate 25 cyc/h
Rated duty Continuous conforming to IEC 60947-4-1
Connections - terminals EverLink BTR screw connectors (top) 1 cable(s) 1.5…70 mm² - solid
EverLink BTR screw connectors (top) 1 cable(s) 1.5…50 mm² - flexible
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…95 mm² - solid
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…70 mm² - flexible
Tightening torque 9 N.m for cable 16…95 mm²
5 N.m for cable 1.5…10 mm²
Mechanical robustness Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
Phase failure sensitivity Yes conforming to IEC 60947-4-1
Height 155 mm
Width 81 mm
Depth 165 mm
Net weight 1.6 kg
Colour Grey (RAL 7016)
Suitability for isolation Yes conforming to IEC 60947-1
Environment
Standards CSA C22.2 No 60947-4-1
UL 60947-4-1
EN/IEC 60947-4-1
EN/IEC 60947-2
Product certifications IEC
UL
CSA
CCC
EAC
ATEX
EU-RO MR
Climatic withstand Conforming to IACS E10
IK degree of protection IK07 conforming to IEC 62262
Pollution degree 3
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -50…85 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Operating altitude 5000 m
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 21.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 1.826 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.898 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 59.184 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 1b259a2c-3a3c-401a-acdd-f0837efd4018
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months