Schneider-Electric
 
GVAE1TQ picture- scope
GVAE1TQ
Auxiliary contact block,TeSys Deca,1NO/NC,front mounting,for GV2,bulk qty
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name GVAE
Product or component type Auxiliary contact block
Product compatibility GV2LE
GV2ME
GV2RT
GV3L
GV3P
GV2L
GV2P
Mounting location Front side
Pole contact composition 1 NO/NC
Quantity per set Set of 24
Complementary
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V conforming to IEC 60947-1
[Ue] rated operational voltage 24...240 V AC
24...60 V DC
[Ith] conventional free air thermal current 2.5 A
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Protection type GG fuse 10 A
GB2CB06 circuit breaker 10 A
Rated operational power in VA 120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles
120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
48 VA at 24 V AC-15 - electrical durability: 100000 cycles
60 VA at 48 V AC-15 - electrical durability: 100000 cycles
Rated operational power in W 15 W at 48 V DC-13 - electrical durability: 100000 cycles
24 W at 24 V DC-13 - electrical durability: 100000 cycles
9 W at 60 V DC-13 - electrical durability: 100000 cycles
Tightening torque 1.4 N.m - on screw clamp terminals
Height 11 mm
Width 45 mm
Depth 29 mm
Net weight 0.02 kg
Environment
Environmental characteristic Normal environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.2 cm
Package 1 Length 12.0 cm
Package 1 Weight 13.9 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 6.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.0 cm
Package 2 Weight 280.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.985 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months