Schneider-Electric
 
GVAN11TQ picture- scope
GVAN11TQ
Add-on contact block,TeSys Deca Frame 2/3,1NO+1NO,sidel,for GV2/GV3(except GV3ME),TQ
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name GVAN
Product or component type Auxiliary contact block
Product compatibility GV2ME
GV2L
GV2RT
GV3L
GV2LE
GV3P
GV2P
Mounting location Left side
Pole contact composition 1 NO + 1 NC
Quantity per set Set of 24
Complementary
[Ui] rated insulation voltage 600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
[Ue] rated operational voltage 48...690 V AC
24...240 V DC
[Ith] conventional free air thermal current 6 A
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Protection type GB2CB... circuit breaker
GG fuse 10 A
Rated operational power in VA 300 VA at 48 V AC-15 - electrical durability: 100000 cycles
414 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
Rated operational power in W 120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
Tightening torque 1.4 N.m - on screw clamp terminals
Height 89 mm
Width 9.3 mm
Depth 66 mm
Net weight 0.05 kg
Colour Dark grey
Environment
Environmental characteristic Normal environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 6.6 cm
Package 1 Length 9 cm
Package 1 Weight 42 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 7 cm
Package 2 Width 20.5 cm
Package 2 Length 28.5 cm
Package 2 Weight 973 g
Unit Type of Package 3 S04
Number of Units in Package 3 180
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 9.498 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months