Schneider-Electric
 
GVAPR65S picture- scope
GVAPR65S
Rotary handle,TeSys Deca Frame 2/3,TeSys Ulta,IP65,red handle,without trip indication,short shaft
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GVAP
Product or component type Rotary handle
Accessory / separate part category Control accessory
Handle colour Red
Handle front plate colour Yellow
Colour Red
Yellow
Complementary
Range compatibility TeSys TeSys GV2
TeSys TeSys GV3
TeSys TeSys Ultra
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting style Direct
Locking options description 1 to 3 padlocks
Height 43 mm
Width 60 mm
Depth 60 mm
Net weight 0.15 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 150.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months