Schneider-Electric
GWS25 picture- scope
GWS25
ESPRO Door hinge for SE + SP enclosures VB-Z 1 panel width
Main
Product brand ABN
Range ESPRO
Product or component type Hinge
Accessory / separate part category Installation accessory
Spare part
Complementary
Enclosure/cubicle description Floor-standing enclosure depth 225 mm
Quantity per set Set of 1
Height 50 mm
Width 33 mm
Depth 21 mm
Net weight 0.114 kg
Colour Black (RAL 9005)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 12.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
EU RoHS Directive Under investigation