Schneider-Electric
 
HMIBSCEA53D1L01 picture- scope
HMIBSCEA53D1L01
IIoT Edge Box Core, Harmony iPC, eMMC DC Linux
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type IIoT Edge Box Core
Device short name IIoT Edge Box Core
Range compatibility HMIYMIN4GUS1 Interface Mini PCIe 4G US for iPC
HMIYMIN4GEU1 Interface Mini PCIe 4G EU for iPC
HMIYMIN8AI1 Interface Mini PCIe 8x Analog Input 0-10V
HMIYBIN2AIM21 Interface M.2 2x Analog Input 0-10V/4-20mA
Accessory / separate part destination Celullar 4G and analog Inputs
Processor name ARM Cortex-A53 quad core 1.2 GHz Qualcomm Snapdragon 410
Operating system Linux Yocto (Linux Yocto project Krogoth 2.1)
Linux Yocto (BitBake branch 1.30.0)
Linux Yocto (Linux Kernel 4.4.38)
Software package Node-RED and system nodes default IIoT Wiring
Complementary
Mounting location Book mounting
Flat mounting
Wall mounting
Data storage equipment 8 GB eMMC (soldered)
Memory description 1 GB RAM LPDDR3 internal (not expandable)
Free slots 1 SD card SD 3.0, max raw transfer rate 104 MBps . Supports SD,SDHC,SDXC (Standard 32 mm x 24 mm)
Number of slots 1 slot(s) for mini PCI Express full-size with optional interface plate,
1 slot(s) for M.2 not for storage,
Number of slots available for expansion 1.0 slot(s) for mini PCIe
1.0 slot(s) for M.2 (not for storage)
Display resolution 1920 x 1080 pixels at 60 Hz
Watchdog timer 1…255 ms
Type of cooling Fanless
Electrical connection Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA - location: top
Integrated connection type HDMI for For configuration only with 1 on bottom
Ethernet with 2 RJ45 SMSC LAN7500, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 non-isolated
USB 2.0 port with 2.0 USB type A, transmission rate: 480 Mbit/s on bottom
TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
Communication network type 1.0 WCN3620 Wi-Fi 2.4 GHz conforming to IEEE 802.11 b/g/n
1.0 WCN3620 Bluetooth 4.1
Cyber secured boot Secure password boot
Connector type 1.0 GPIO Pin, 8 pins bottom(Software utility provided)
[Us] rated supply voltage 24 V DC power supply
100...240 V AC power supply
Supply voltage limits 12…24 V
Inrush current 0.43 A
Power consumption in W 16 W
Control type Resettable
Main type IIoT Edge Box Core
Depth 46 mm
Height 150 mm
Width 157 mm
Net weight 1 kg
Environment
Standards Class A group 1 IEC 55011
IEC 61000-6-4
IEC 61131-2
FCC part 15
UL 60950
Product certifications CE
CULus
UL 60950 for IT equipments
CCC
RCM
EAC
RED
FCC RF
IC
SRRC
TELEC
FAC
ANATEL
Quality labels CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to IEC 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2
-20…60 °C conforming to IEC 60068-2-14
Relative humidity 10…95 % non-condensing conforming to IEC 60068-2-30
Ambient air temperature for operation 0…50 °C (by default) conforming to IEC 60068-2-2
0…50 °C flat mounting
0…45 °C on mini PCIe
0…45 °C flat mounting on mini PCIe
Operating altitude 2000 m conforming to IEC 60664-1
Vibration resistance 2 gn (f = 5…500 Hz) eMMC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 22 cm
Package 1 Length 32 cm
Package 1 Weight 1.364 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 123.208 kg
Offer Sustainability
SCIP Number D4ad8e0b-17b8-41d6-ba27-26a646b8fe5b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov