Schneider-Electric
 
HMIDM6500WC picture- scope
HMIDM6500WC
10w Display module, Harmony P6, WXGA, 16M colors, PCAP Multi Touch (2 points) with optimized noise filter
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Touch panel screen
Complementary
Display size 10.1 inch
Aspect ratio 16:9
Display colour 16 million colours
Pixel resolution 1280 x 800
Inrush current 30 A
Device mounting Panel mounting
Direct mounting VESA
Cut-out dimensions 255 (+ 1/- 0) x 185 (+ 1/- 0) mm
Width 268.5 mm
Height 198.5 mm
Net weight 2.0 kg
Environment
Product certifications RCM
KC
UKCA
DNV (DC model without HDD/fan/ EtherCAT card/22" wide display with expansion slot)
ATEX zone 22 dust (DC model, front USB cover must be locked with screw)
ATEX zone 2 (DC model, front USB cover must be locked with screw)
CULus Class 1 Division 2 (without DIO option)
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
Ambient air temperature for operation 0…60 °C
Pollution degree 2
Operating altitude 2000 m
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.0 cm
Package 1 Width 15.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 2.6 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 150.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 88.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No