Schneider-Electric
 
HMIDM6521 picture- scope
HMIDM6521
flat screen, Harmony iPC, 12inch wide display, multi touch, for modular box pc
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Flat screen
Terminal type Touchscreen display
Device mounting Flush
Product compatibility Modular Box PC
Complementary
View angle horizontal x vertical 140 x 115°
Contrast ratio 500:1
Touchscreen resolution 2048 x 2048
Display resolution 1280 x 800 pixels WXGA
Display size 12.1 inch
Aspect ratio 16:9
Display type Colour TFT LCD
LED
Display colour 16777216 colors
Luminance 300 cd/m²
Backlight lifespan 50000 hours at 25 °C
Touch panel Multi-touch projected capactive technology (PCT)
Function available Operate with water on screen
[Us] rated supply voltage 24 V DC power supply
100...240 V AC power supply
Supply voltage limits 18…36 V
Inrush current 8.9 A
Power consumption in W 58.65 W (Box PC HMIBMP)
53.65 W (Box PC HMIBMU)
Local signalling Status LED
Depth Enclosure : 28 mm
7 mm
Height 309 mm
Width 488.3 mm
Net weight 2.25 kg
Environment
Standards Class I division 2 CSA C22.2 No 213
CSA C22.2 No 142
UL 6110-2-201
Class I division 2 ANSI/ISA 12-12-01
Product certifications IEC-Ex
EAC
CE
C-Tick
IP degree of protection IP66
NEMA degree of protection NEMA 4X
Pollution degree 2
Ambient air temperature for storage -30…70 °C
Relative humidity 10…95 % non-condensing
Ambient air temperature for operation 0…55 °C
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…500 Hz) HDD
2 gn (f = 5…500 Hz) SSD
2 gn (f = 5…500 Hz) Cfast card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 47 cm
Package 1 Width 25.5 cm
Package 1 Length 45 cm
Package 1 Weight 4.13 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No