Schneider-Electric
 
HMIDT65XFH picture- scope
HMIDT65XFH
EXtreme touchscreen panel, Harmony GTUX, 12 W Display full coated
Schneider Electric
Characteristics
Main
Range of product Harmony GTUX
Product or component type EXtreme touchscreen panel
Terminal type Touchscreen display
[Us] rated supply voltage 12 V DC power supply
Supply voltage limits 10.8…28.8 V
Power consumption in W 12.5 W
Inrush current 30 A
Complementary
Touchscreen resolution 1024 x 1024
Pixel resolution 1280 x 800
Display size 12.1 inch
Aspect ratio 4:3
Display type Colour TFT LCD
Display resolution 1280 x 800 pixels WVGA
Display colour 262144 colors
Luminance 1000 cd/m²
Touch panel Single touch analogue resistive
Type of cooling Natural convection
Cut-out dimensions 295 (+ 1/- 0) x 217 (+ 1/- 0) mm
Width 308.5 mm
Height 230.5 mm
Depth 68 mm
Net weight 3.2 kg
Environment
IP degree of protection IP66f
IP67f
Front panel: Type 4X
Standards UL 61010
UL 121201
CSA C22.2 No 213
CSA C22.2 No 61010-1
IEC 61132-2
Product certifications KC
CE
RCM
EAC
ATEX zone 2/22
IEC-Ex
UL
CSA
UKCA
UKEX
Ambient air temperature for operation -30…70 °C conforming to IEC 61131-2
Ambient air temperature for storage -30…70 °C
Pollution degree 2
Environmental characteristic 3C3
UV resistant
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
Vibration resistance 7 mm constant amplitude (f = 5…9 Hz) conforming to IEC 61131-2
19.6 m/s² (f = 9…150 Hz) conforming to IEC 61131-2
Shock resistance 392 m/s² conforming to IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.6 cm
Package 1 Width 43.5 cm
Package 1 Length 33.5 cm
Package 1 Weight 2.85 kg
Offer Sustainability
SCIP Number Bec78d47-e62d-44d7-8e6f-c4f5bb86ee60
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 649