Schneider-Electric
 
HMIFP6600WCD picture- scope
HMIFP6600WCD
12w Industrial FPM, Harmony FP6, WXGA, 16M colors, PCAP Multi Touch (2 points) with optimized noise filter, DVI, USB Type B, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony FP6
Product or component type Touch panel screen
Operating system Windows 10 (version 1809)
Complementary
Display size 12.1 inch
Aspect ratio 16:9
Display type LED
Colour TFT LCD
Display resolution 1280 x 800 pixels WXGA
Display colour 16 million colours
Touch panel Multi-touch projected capactive technology (PCT)
Pixel resolution 1280 x 800
Backlight lifespan 50000 hours at 25 °C
Integrated connection type DVI-D video port
USB type B USB 2.0
[Us] rated supply voltage 24 V DC
Power consumption in W 15.9 W
Inrush current 30 A
Type of cooling Natural
Device mounting Panel mounting
Direct mounting VESA
Cut-out dimensions 295 (+ 1/- 0) x 217 (+ 1/- 0) mm
Width 308.5 mm
Depth 67.5 mm
Height 230.5 mm
Net weight 3.9 kg
Environment
Standards CE
FCC part 15
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications RCM
KC
UKCA
DNV (except 22" wide display)
ATEX zone 2
ATEX zone 22 dust
CULus Class 1 Division 2
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
IP degree of protection IP66f
IP67f
Type 1
Type 4X
Type 12
Type 13
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…9 Hz) - single amplitude - conforming to IEC 61131-2
1 gn (f = 9…150 Hz) - fixed amplitude - conforming to IEC 61131-2
1 gn - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to IEC 61131-2
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Electromagnetic compatibility Electrostatic discharge immunity test 6 kV contact discharge conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test 8 kV air discharge conforming to IEC 61000-4-2 level 3
Electrical fast transient/burst immunity test 2 kV power ports conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test 1 kV signal ports conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 55 cm
Package 1 Length 82 cm
Package 1 Weight 3.09 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No