Schneider-Electric
 
HMIG3XFH picture- scope
HMIG3XFH
Base unit, Harmony GTUX, Serie eXtreme Box full Coated
Schneider Electric
Characteristics
Main
Range of product Harmony GTUX
Product or component type Base unit
Device short name eXtreme Box full coated
[Us] rated supply voltage 12 V DC power supply
Power consumption in W 20.0 W
Complementary
Integrated connection type Ethernet TCP/IP with 2 RJ45 10 BASE-T/100 BASE-TX/1000 BASE-T
COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
Auxiliary port terminal block
Expansion unit fieldbus card
USB 2.0 port with 2 USB type A
USB 2.0 port mini B USB
Communication port protocol Modbus TCP/IP
Modbus serial
Uni-Telway
Operating system Harmony
Software package Vijeo Designer run time
EcoStruxure Operator Terminal Expert
Processor name CPU RISC 600 MHz
Data storage equipment 1 GB SD card
Memory description 256 MB RAM internal (2 x 13 mm board)
Number of slots 2 slot(s) for SD card
Type of cooling Natural convection
Width 188 mm
Height 131 mm
Depth 45 mm
Net weight 0.9 kg
Environment
Standards UL 61010
UL 121201
CSA C22.2 No 213
CSA C22.2 No 61010-1
IEC 61132-2
Product certifications CE
KC
RCM
EAC
ATEX zone 2/22
IEC-Ex
UL
CSA
UKCA
UKEX
Resistance to fast transients 1 kV (signal ports) conforming to IEC 61000-4-4
2 kV (power ports) conforming to IEC 61000-4-4
Resistance to electrostatic discharge 6 kV contact discharge conforming to EN/IEC 61000-4-2 level 3
8 kV air discharge conforming to EN/IEC 61000-4-2 level 3
Ambient air temperature for operation -30…70 °C conforming to EN 61131-2
Ambient air temperature for storage -30…70 °C
Pollution degree 2 conforming to EN 61131-2 Ed.3
Environmental characteristic 3C3
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
Vibration resistance 7 mm (f = 5…9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
19.6 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
Shock resistance 392 m/s² (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.1 cm
Package 1 Width 26.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 1.284 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 150.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 45.84 kg
Offer Sustainability
SCIP Number A905f611-0f0f-4059-8d6d-22e0091b08d1
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1293