Schneider-Electric
 
HMIGK5310 picture- scope
HMIGK5310
Keypad-touchscreen panel color - 640 x 480 pixels VGA -10.4" - TFT LCD
Schneider Electric
Characteristics
Main
Range of product Harmony GK
Product or component type Touchscreen panel with keypad
Display colour 65536 colours
Display size 10.4 inch
Supply External source
Operating system Harmony
Processor name CPU RISC
Complementary
Display type Backlit colour TFT LCD
Display resolution 640 x 480 pixels VGA
Touch sensitive zone 1024 x 1024
Touch panel Analogue
Backlight lifespan 50000 hours
Brightness 16 levels via touch panel
Character font Japanese (ANK, Kanji)
Korean
ASCII (European characters)
Taiwanese (traditional Chinese)
Chinese (simplified Chinese)
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…28.8 V
Inrush current 30 A
Power consumption in W 11.4 W
Number of dynamic function keys symb 18 with LED
Number of static function keys 12 with LED and labels
Number of SERVICE keys 8
Number of alphanumeric keys 12
Local signalling 1 LED (green or orange) for normal operation or backlighting faulty
Number of pages Limited by internal memory capacity
Software type Configuration software
Software designation Vijeo Designer
Processor frequency 333 MHz
Memory description 512 KB SRAM back up of data with lithium battery back-up
128 MB flash EPROM application memory
Downloadable protocols Telemecanique Modicon FIPWAY
Telemecanique Modicon Modbus Plus
Telemecanique Modicon Modbus TCP
Telemecanique Modicon Modbus
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Telemecanique Modicon Uni-TE
Realtime clock Built-in
Memory type Up to 32 GB SD card RAM
Up to 32 GB SDHC card RAM
Integrated connection type <= 187.5 kbit/s RJ45, RS485 COM2 serial link for Siemens MPI (187.5 kbits/s)
USB 2.0 type A master port for Modicon M340 terminal port communication
<= 115.2 kbits/s male SUB-D 9, RS232C COM1 serial link
Removable screw terminal block power supply
RJ45 Ethernet TCP/IP
USB 2.0 type mini B
Port Ethernet 10BASE-T/100BASE-TX
Mounting mode Flush mounting
Fixing mode By 12 spring clips
Front material Aluminium alloy
Enclosure material PPT
Marking CE
Width 296 mm
Height 332 mm
Depth 76 mm
Cut-out dimensions 285 (+/- 0.4) x 309 (+/- 0.4) mm
Net weight 3.3 kg
Environment
Immunity to microbreaks 10 ms
Standards IEC 61000-6-2
IEC 61000-6-4
CSA C22.2 No 213
UL 61010-2-201
ANSI/ISA 12.12.01
IEC 61131-2
Product certifications cULus
EAC
UL Class 1 Division 2 T5
KC
UL Class 1 Division 2 T4A
RCM
CSA Class 1 Division 2 T4A
CSA Class 1 Division 2 T5
UKCA
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % without condensation
Operating altitude < 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (indoor use)
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 1 gn conforming to IEC 60068-2-6 (f = 9…150 Hz)
3.5 mm conforming to IEC 60068-2-6 (f = 5…9 Hz)
Electromagnetic compatibility Resistance to electrostatic discharge - test level: 4 kV level 3 conforming to IEC 61000-4-2
Resistance to radiated electromagnetic fields - test level: 10 V/m conforming to IEC 61000-4-3
Resistance to fast transient - test level: 2 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.4 cm
Package 1 Width 37.2 cm
Package 1 Length 45.5 cm
Package 1 Weight 5.852 kg
Offer Sustainability
SCIP Number 8c869bd2-791d-4092-95fa-a6835ef51806
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7569