Schneider-Electric
 
HMIGXU5512 picture- scope
HMIGXU5512
10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC
Schneider Electric
Characteristics
Main
Range of product Harmony Easy GXU
Product or component type Advanced touchscreen panel
Display type LCD touch screen
Display colour 65536 colours
Display resolution 800 x 480 pixels WVGA
Display size 10.1 inch
Complementary
Backlight lifespan 20000 hours
[Us] rated supply voltage 24 V DC
Software designation Vijeo Designer Basic configuration software
Memory description Internal, 48 MB for application
Internal DDR, 128 MB
Internal, 128 kB for backup
Integrated connection type USB type mini B
COM1 serial link: 9-way male SUB-D connector, RS232C
COM2 serial link: 9-way male SUB-D connector, RS422/RS485
USB type A
Ethernet 10/100BASE-TX
Cut-out dimensions 255 x 185 mm
Environment
Quality labels CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
IP degree of protection IP65 (front panel)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.4 cm
Package 1 Width 23.9 cm
Package 1 Length 32.4 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11398 g
Unit Type of Package 3 P12
Number of Units in Package 3 84
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 145776 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B8470c41-5424-49bd-8060-75b11b159a6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Optimized Energy Efficiency Energy efficient product
Upgradeability Yes
Take-back No
Removable battery Yes