Schneider-Electric
 
HMIP6AEB0NA0DNAN00 picture- scope
HMIP6AEB0NA0DNAN00
Panel PC, Harmony P6, display size 12.1 inch, 2 core
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Modular box PC
Touch panel screen
Device short name HMIP6A
Operating system Windows 10 IoT Enterprise 64 bitmulti-language
Software package Node-RED preinstalled
EcoStruxure Machine SCADA Expert run time (on configured offer)
EcoStruxure Operator Terminal Expert run time (on configured offer)
AVEVA system platform installer (on configured offer)
EcoStruxure secure connect (license to be purchased seperately)
Stratus EverRun (exchange partner) (license to be purchased seperately)
Trellix (license to be purchased seperately)
Video controller type Intel UHD Graphics for 10th Gen
Complementary
Display size 12.1 inch
Aspect ratio 16:9
Display type LED
Display resolution 4096 x 2304 pixels
Display colour 16 million colours
Pixel resolution 1280 x 800
Backlight lifespan 50000 hours at 25 °C
Number of slots 1 slot(s) for optional interface
[Us] rated supply voltage 12...24 V DC power supply
Supply voltage limits 9…36 V
Power consumption in W 56 W
Inrush current 30 A
Type of cooling Fanless
Device mounting Panel mounting
VESA mounting
Cut-out dimensions 383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm
Width 308.5 mm
Depth 67 mm
Height 230.5 mm
Net weight 4.3 kg
Environment
Standards EN/IEC 61000-4-2
IEC 61000-4-4
FCC part 15
UL 61010-2-201
Product certifications CE
CULus
CSA
UL 61010-2-201
RCM
UKCA
IP degree of protection IP20 conforming to IEC 61131-2
IP66f
IP67f
NEMA degree of protection NEMA 4X/13
Ambient air temperature for operation 0…55 °C wall mounting side
0…55 °C panel side
0…55 °C book mounting side
0…55 °C flat mounting top
0…55 °C panel top
0…50 °C panel (with 19" W, 22" W display) side
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % for non-condensing
Pollution degree 2
Operating altitude 2000 m
Vibration resistance 9.8 m/s² (f = 9…150 Hz) - M.2 SSD - conforming to IEC 61131-2
Shock resistance 147 m/s² X, Y, Z directions for 3 times
Electromagnetic compatibility Electrostatic discharge immunity test 6 kV contact discharge conforming to IEC 61000-4-2 level 3
Display resolution 4096 x 2304 pixels at 60 Hz
Integrated connection type Display port with 1 DP on bottom DP++
Ethernet with 2 RJ45 10 BASE-T/100 BASE-TX/1000 BASE-T, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 supported
COM serial link with 2 plug SUB-D 9 RS232C/RS422/RS485, transmission rate: 2400...115200 bps on bottom non-isolated
USB 3.1 port with 2 USB type A, transmission rate: 5 Gbit/s on bottom
USB 3.0 port with 1 USB type C, transmission rate: 5 Gbit/s on bottom
TPM (Trusted Platform Module version 2) for cyber security - hardware encryption TPM module by default on motherboard
Processor name Intel Atom x6211E 1.3 GHz turbo boost at 3.0 GHz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.300 cm
Package 1 Width 40.310 cm
Package 1 Length 40.107 cm
Package 1 Weight 3.992 kg
Offer Sustainability
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2716