Schneider-Electric
 
HMIPSOC552D1W01 picture- scope
HMIPSOC552D1W01
multi touch screen, Harmony iPC, S panel PC optimized, 1 CFast, 10inch wide display, DC, WES
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Multi-touch screen
Processor name Intel Atom E3827 dual core at 1.75 GHz
Chipset type Intel Atom SoC
Free slots 1 CFast
Display size 10.1 inch
Display colour 267000 colours
Luminance 300 cd/m²
Pixel resolution 4096 x 4096
Video controller type Intel HD Graphics
Operating system WES 7 Premium SP1 64-bitmulti-language
Software package EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure Machine SCADA Expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Complementary
Number of points 5
Terminal type Touchscreen display
Memory type 4 GB RAM DDR3 internal
Data storage equipment 32 GB back side CFast card
Aspect ratio 16:9
Display type Colour TFT LCD
LED
Display resolution 1280 x 800 pixels WSVGA
Backlight lifespan 50000 hours
View angle horizontal x vertical 160 x 160°
Touch panel Projected capacitive technology (PCT)
Type of cooling Passive
Fanless
Watchdog timer 1…255 ms
[Us] rated supply voltage 24 V DC +/- 20 %
100...240 V AC with additional adaptor HMIYPSOMAC1
[In] rated current 1.9 A
Mechanical robustness Hardness anti-scratch 7H
Local signalling Buzzer
LED (green) for on
LED (orange) for stand-by
Function available Operate with water on screen
Width 283.1 mm
Height 202.3 mm
Depth 61.3 mm
Cut-out dimensions 274.6 (+/- 0.7) x 193.8 (+/- 0.4)
Net weight 2.5 kg
Display size 10" wide multi-touch
Main type Optimised
Environment
IP degree of protection IP66 front panel:
Product certifications C-Tick
CCC
EAC
CE
AS/NZS
RCM
Standards CSA C22.2 No 60950
IEC 60950
IEC 61000-6-2
IEC 61000-6-4
FCC part 15 class A
UL 60950
CISPR 11
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Pollution degree 2
Ambient air temperature for operation 0…55 °C SSD
0…55 °C Cfast card
0…45 °C HDD
0…45 °C Mini PCIe
Ambient air temperature for storage -20…60 °C
Relative humidity 10…95 % non-condensing
Operating altitude 2000
Vibration resistance 1 gn (f = 5…500 Hz)HDD
2 gn (f = 5…500 Hz)SSD
2 gn (f = 5…500 Hz)Cfast card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 20.2 cm
Package 1 Length 28.3 cm
Package 1 Weight 2.6 kg
Offer Sustainability
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1832