Schneider-Electric
 
HMIS65W picture- scope
HMIS65W
Small touchscreen display HMI, Harmony SCU, 3in5 front module color TFT LCD without Schneider logo
Schneider Electric
Characteristics
Main
Range of product Harmony SCU
Product or component type Small touchscreen display HMI
Display size 3.5 inch
Pixel resolution 320 x 240 pixels QVGA
Complementary
Display type With backlit LED colour TFT LCD
Touch panel Analogue
Backlight lifespan 50000 hours with 65536 colours
Brightness 16 levels via touch panel
View angle horiz x vert 60° left
60° right
40° top
60° bottom
Character font Korean
ASCII
Taiwanese (traditional Chinese)
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Width 97.6 mm
Depth 80 mm
Net weight 0.53 kg
Environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 13.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 306.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.411 kg
Unit Type of Package 3 P12
Number of Units in Package 3 256
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 98.576 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3d02a16a-b371-402f-abda-886a20922dcb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 143