Schneider-Electric
 
HMIST6500FW picture- scope
HMIST6500FW
Touch panel screen, Harmony ST6, 10"W display, 2COM, 2Ethernet, USB host&device, 24 VDC, no-logo overlay
Characteristics
Main
Range of product Harmony ST6
Product or component type Touch panel screen
Software package EcoStruxure Operator Terminal Expert
Processor name ARM Cortex-A8
Processor frequency 800 MHz
Memory description 1 GB device memory
512 KB backup memory
128 MB user data memory
Complementary
Display size 10 inch
Display type Colour TFT LCD
Display colour 16 million colours
Display resolution 1024 x 600 pixels WSVGA
Touch panel Single touch analogue resistive
Backlight lifespan 50000 hours with white
Brightness 16 levels
Character font ASCII
ASCII (European characters)
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Katakana
Korean
Taiwanese (traditional Chinese)
[Us] rated supply voltage 24 V DC (+/- 20 %)
Power consumption in W 12.6 W
Inrush current 30 A
Local signalling Status LED green, steady for offline
Status LED green, steady for operating
Status LED green, flashing for operating
Status LED green, faded for stand-by
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED red, flashing for operating
Status LED red, off for power supply (OFF)
Number of pages 200 application pages
Port Ethernet 10/100BASE
Integrated connection type 1 COM1 serial link - 1 SUB-D 9-pin female - RS232C (rate: 2400...115200 bps)bottom
1 COM2 serial link - female RJ45 - RS485 (rate: 2400...115200 bps)back
COM2 serial link (rate: 2400...187500 bps)back
1 USB 2.0 type Abottom
1 USB 2.0 type micro B
2 Ethernet
Supply External supply
Realtime clock Built-in 0...50 °C
Built-in 10...90 % RH
Downloadable protocols Modbus
Uni-TE
Third party protocols
Product brand Schneider Electric Modicon
Mitsubishi Melsec
Omron Sysmac
Rockwell Automation Allen-Bradley
Siemens Simatic
Fixing mode By 4 screws, mounting on 1.6...5 mm thick panel conforming to UL 61010-2-201
By 4 screws conforming to IEC 61131-2
By 4 screws conforming to IEC 61000-6-2
Enclosure material PC
Front material Aluminium
Marking CE
Cut-out dimensions 255 x 185 mm panel cut dimension
Height 203 mm
Width 273 mm
Depth 47 mm
Net weight 1.3 kg
Environment
Immunity to microbreaks 10 ms
Standards IEC 61000-6-4
IEC 61000-6-2
IEC 61131-2
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications CSA
CE
UKCA
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 61131-2
IP65 (front panel) conforming to IEC 61131-2
NEMA degree of protection NEMA 4 front panel (indoor use)
NEMA 13 front panel (in enclosure)
Shock resistance 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to IEC 61131-2
Vibration resistance +/- 3.5 mm (f = 5…9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
9.8 m/s² (f = 9…150 Hz)
Electromagnetic compatibility Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports)
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.7 cm
Package 1 Width 9.0 cm
Package 1 Length 26.8 cm
Package 1 Weight 1.828 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.462 kg
Offer Sustainability
SCIP Number 20694bec-44d9-42c3-8fdd-3861ce15e3ab
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 961