Schneider-Electric
 
HMIYADBMODIN11 picture- scope
HMIYADBMODIN11
DIN rail adaptor, Harmony iPC, for HMIBSC/BMI/BMO
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type DIN rail adaptor
Accessory / separate part category Adaptation accessory
Range compatibility Harmony iPC
Complementary
Accessory / separate part destination HMIBMO modular box PC
HMIBMI modular box PC
HMIBSC modular IIoT box core
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14 cm
Package 1 Length 16 cm
Package 1 Weight 76 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 5.4 cm
Package 2 Width 13.8 cm
Package 2 Length 16 cm
Package 2 Weight 160 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 598 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No