Schneider-Electric
 
HMIYCABWIFIAN51 picture- scope
HMIYCABWIFIAN51
Cable, Harmony iPC, Remote WiFi antenna 5 m for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Cable
Accessory / separate part category Cabling accessory
Accessory / separate part destination HMIBM modular box PC
HMIPEP enclosed panel PC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 28.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No