Schneider-Electric
 
HMIYCFA32S picture- scope
HMIYCFA32S
Memory cartridge, Harmony iPC, Spare CFast 32 GB for s box, S panel & Modular Box PC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination S-Box PC
Complementary
Data storage equipment 32 GB CFast card MLC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 550.0 g
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 46.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No