Schneider-Electric
 
HMIYFPCBDPDV5M picture- scope
HMIYFPCBDPDV5M
5m DP-DVI cable, Harmony P6/FP6
Schneider Electric
Characteristics
Main
Range of product Harmony FP6
Harmony P6
Product or component type Cable
Accessory / separate part category Connection accessory
Accessory / separate part destination Harmony FP6
Harmony P6
Complementary
Cable length 5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 18.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 270.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No