Schneider-Electric
 
HMIYHDD50021 picture- scope
HMIYHDD50021
Hard disk, Harmony iPC, Drive 500 GB Blank
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Hard disk
Accessory / separate part category Spare part
Accessory / separate part destination HMIBM S-Panel PC
modular box PC
Complementary
Data storage equipment 500 GB enterprise hard disk
Size 2.5"
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 13.8 cm
Package 1 Length 16 cm
Package 1 Weight 150 g
Unit Type of Package 2 S01
Number of Units in Package 2 4
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 835 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 600 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No