Schneider-Electric
 
HMIYMIN4GEU1 picture- scope
HMIYMIN4GEU1
Interface module, Harmony iPC, Mini PCIe GPRS 4 g for Europe and Asia frequencies
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface module
Accessory / separate part category Connection accessory
Application market European
Asia
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Harmony iPC
Electrical connection Antenna with cable with 10.15 m cable
Integrated connection type Mini PCI Express with 1
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 122.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 762.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No