Schneider-Electric
 
HMIYMIN8AI1 picture- scope
HMIYMIN8AI1
Analog input card, Harmony iPC, Interface Mini PCIe 8x 0 10 V
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Analog input card
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBSC modular IIoT box core
Integrated connection type Mini PCIe full-size Auto calibration screw terminals, transmission rate: 16 bits resolution analogue cableAccuracy ± 0.1%
Range compatibility Harmony iPC
Environment
Ambient air temperature for operation 0…50 °C HMIBSC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 13.8 cm
Package 1 Length 16.0 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 734.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov