Schneider-Electric
 
HMIYMINNVRAM1 picture- scope
HMIYMINNVRAM1
Memory card, Harmony iPC, Interface Mini PCIe NVRAM for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Memory card
Accessory / separate part category Storage accessory
Complementary
Accessory / separate part destination Harmony iPC
Integrated connection type Mini PCIe full-size
Memory type 2 MB NVRAM
Input current 150 mA at 3.3 V DC
Range compatibility Harmony iPC
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 13.8 cm
Package 1 Length 16 cm
Package 1 Weight 40 g
Unit Type of Package 2 S01
Number of Units in Package 2 4
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 395 g
Unit Type of Package 3 P12
Number of Units in Package 3 256
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 35.24 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No