Schneider-Electric
 
HMIYMUPSKT1 picture- scope
HMIYMUPSKT1
Battery backup, Harmony iPC, UPS for HMIBM (no cables)
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Battery backup
Accessory / separate part category Electrical accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 17.8 cm
Package 1 Length 21.7 cm
Package 1 Weight 800 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 15 cm
Package 2 Width 23.5 cm
Package 2 Length 37.5 cm
Package 2 Weight 1.2 kg
Unit Type of Package 3 S04
Number of Units in Package 3 3
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 5.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No