Schneider-Electric
 
HMIYP6ADBMB picture- scope
HMIYP6ADBMB
Book mount adapter, Harmony P6, for basic box
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Mounting adapter
Accessory / separate part category Adaptation accessory
Complementary
Accessory / separate part destination Basic box
Kit composition Adapter
Environment
Ambient air temperature for storage -10…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.483 cm
Package 1 Width 26.010 cm
Package 1 Length 34.011 cm
Package 1 Weight 117.934 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No