Schneider-Electric
 
HMIYP6CB4G3M picture- scope
HMIYP6CB4G3M
3m extended cable (for 4G), Harmony P6
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Cable
Accessory / separate part category Cabling accessory
Accessory / separate part destination Harmony P6
Complementary
Cable length 3 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 16.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No