Schneider-Electric
 
HMIYP6CLUSC picture- scope
HMIYP6CLUSC
USB Clamp, Harmony P6, type C (5 pcs/set)
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type USB clamp
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony P6
Range compatibility Harmony P6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 15.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 24 months