Schneider-Electric
 
HMIYP6DM8 picture- scope
HMIYP6DM8
Memory SO-DIMM, Harmony P6, 8GB for configured products
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Memory expansion
Accessory / separate part category Adaptation accessory
Accessory / separate part destination Harmony P6
Complementary
Integrated connection type Memory key slot socket
Memory type 8 GB SO-DIMM
Range compatibility Harmony P6
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 10…90 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 24 months