Schneider-Electric
 
HMIYP6HSM2B picture- scope
HMIYP6HSM2B
M.2 cooling kit, Harmony P6, for basic box
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Cooling unit
Accessory / separate part category Adaptation accessories
Complementary
Accessory / separate part destination Basic box
Kit composition Heat sink
Range compatibility Harmony P6
Environment
Ambient air temperature for storage -10…60 °C
Relative humidity 10…90 % non condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.096 cm
Package 1 Width 14.122 cm
Package 1 Length 11.100 cm
Package 1 Weight 90.718 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No