Schneider-Electric
 
HMIYP6HSM2S picture- scope
HMIYP6HSM2S
M.2 cooling kit,Harmony P6, for Standard Box
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Cooling unit
Accessory / separate part category Adaptation accessory
Complementary
Accessory / separate part destination Standard Box
Kit composition Thermal conduction
1 heatsink
Range compatibility Harmony P6
Environment
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No