Schneider-Electric
 
HMIYP6M2ETH picture- scope
HMIYP6M2ETH
Expansion option, Harmony P6, 1 x RJ45 GbE IEEE1588
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Ethernet interface module
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony P6
Integrated connection type M.2 with 1 RJ45 jack 10 BASE-T/100 BASE-TX/1000 BASE-TIEEE 1588 supported
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % non condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 28 cm
Package 1 Length 19.1 cm
Package 1 Weight 142 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No