Schneider-Electric
 
HMIYP6MPECAT picture- scope
HMIYP6MPECAT
Expansion option, Harmony P6, 2x RJ45, EtherCAT Controller
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Interface module
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony P6
Communication interface EtherCAT
Device connection Controller
Range compatibility Harmony P6
Environment
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 220.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No