Schneider-Electric
 
HMIYP6MPETH picture- scope
HMIYP6MPETH
Expansion option, Harmony P6, 1x RJ45 GbE IEEE1588
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Ethernet interface module
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony P6
Integrated connection type Mini PCIe with 1 RJ45 jack 10 BASE-T/100 BASE-TX/1000 BASE-TIEEE 1588 supported
Range compatibility Harmony P6
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 250.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 24 months