Schneider-Electric
 
HMIYP6MPX16Y8 picture- scope
HMIYP6MPX16Y8
Expansion option, Harmony P6, 16 x Digital input, 8 x Digital output
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Product or component type Digital input/output cards
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony P6
Integrated connection type Mini PCIe with 1 screw terminal
Input voltage 0...3 V DC
10...30 V DC
Input current 2.97 mA at 10 V DC
6.35 mA at 20 V DC
Output voltage 5...30 V DC
Range compatibility Harmony P6
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 19.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 1200.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 24 months