Schneider-Electric
 
HMIYSSDS240S1 picture- scope
HMIYSSDS240S1
Flash Disk SSD 240 GB Blank with 5 years manufacturer warranty
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type SSD disk
Accessory / separate part category Spare part
Accessory / separate part destination HMIBM modular box PC
HMIPS S-Panel PC
HMIPSO
HMIPSP S-Panel PC performance
Complementary
Data storage equipment 256 GB SSD TLC for 1500000 h
Size 2.5"
Kit composition Screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 12.9 cm
Package 1 Length 17.2 cm
Package 1 Weight 175.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 624.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No