Schneider-Electric
 
HMIZCAF1 picture- scope
HMIZCAF1
fastener, Harmony P6, Harmony FP6, Installation fastner, to install display module into a solid panel (4 pieces/ set)
Schneider Electric
Characteristics
Main
Range of product Harmony P6
Harmony FP6
Product or component type Fastener
Accessory / separate part category Maintenance accessory
Maintenance accessory
Complementary
Accessory / separate part destination Harmony P6 display
Harmony FP6
Range compatibility Harmony P6
Harmony FP6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 0.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No