Schneider-Electric
 
HMIZCFA32 picture- scope
HMIZCFA32
Memory cartridge, Harmony GTU, CFast card 32 GB
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination Harmony GTU open box
Complementary
Data storage equipment 32 GB CFast card SLC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.762 cm
Package 1 Width 8.128 cm
Package 1 Length 13.208 cm
Package 1 Weight 27.216 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No