Schneider-Electric
 
HMIZD66W picture- scope
HMIZD66W
protective film, Harmony GTU, screen protection sheet, for GTU Display 12W
Schneider Electric
Characteristics
Main
Range compatibility Harmony ST6
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIDT651
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 17.3 cm
Package 1 Length 27.1 cm
Package 1 Weight 114.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months