Schneider-Electric
 
HMIZDCOV7 picture- scope
HMIZDCOV7
Protective cover, Harmony GTU, Environmental for Display 15
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Protective cover
Accessory / separate part categor Protection accessory
Complementary
Product compatibility HMIDT742
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.79 cm
Package 1 Width 32.26 cm
Package 1 Length 42.16 cm
Package 1 Weight 0.49 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 6.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months