Schneider-Electric
 
HMIZECOV5 picture- scope
HMIZECOV5
Cover, Harmony GTO, 10.4 inch environment HMIGTO
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Product or component type Cover
Accessory / separate part category Protection accessory
Complementary
Product compatibility HMIGTO5310
Accessory / separate part destination Front panel screen
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.400 cm
Package 1 Length 33.700 cm
Package 1 Weight 320.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.645 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months