Schneider-Electric
 
HMIZG66 picture- scope
HMIZG66
protective film, Harmony GTO, Harmony GTU, Harmony P6, Harmony FP6, disposable, dirt-resistant sheet for 12.1" display (set of 5)
Schneider Electric
Characteristics
Main
Range compatibility Harmony GTO
Harmony P6
Harmony GTU
Harmony FP6
Product or component type Protective film
Accessory / separate part category Protection accessory
Accessory / separate part destination 12.1" Harmony GTO
12.1" Harmony GTU touch advanced display
12.1" Harmony P6 display
12.1" Harmony FP6
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 19.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 119 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.376 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months