Schneider-Electric
 
HMIZGBAT picture- scope
HMIZGBAT
Harmony GTO, Battery for Memory Backup HMI
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part category Separate parts
Accessory / separate part type Battery
Accessory / separate part designation Battery
Product specific application For internal RAM memory backup
Quantity per set Set of 1
Complementary
Product compatibility HMIGTO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 15 cm
Package 1 Length 22 cm
Package 1 Weight 21 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.65 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 3647523b-250a-4687-bcce-2d1cdcab982a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months